Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Splitter Distribution Box 24 Ports with 24 SC/APC SM Simplex Adapter and two 1:8 SC/APC PLC Splitters

  • Picture of Splitter Distribution Box 24 Ports with 24 SC/APC SM Simplex Adapter and two 1:8 SC/APC PLC Splitters
  • Picture of Splitter Distribution Box 24 Ports with 24 SC/APC SM Simplex Adapter and two 1:8 SC/APC PLC Splitters
  • Picture of Splitter Distribution Box 24 Ports with 24 SC/APC SM Simplex Adapter and two 1:8 SC/APC PLC Splitters
  • Picture of Splitter Distribution Box 24 Ports with 24 SC/APC SM Simplex Adapter and two 1:8 SC/APC PLC Splitters
  • Picture of Splitter Distribution Box 24 Ports with 24 SC/APC SM Simplex Adapter and two 1:8 SC/APC PLC Splitters
Picture of Splitter Distribution Box 24 Ports with 24 SC/APC SM Simplex Adapter and two 1:8 SC/APC PLC Splitters
SKU LCFDB-0324-2P8SCA
Available to Ship 23
Quantity Price
1 - 24 $217.99
25 - 49 $207.09
50 - 99 $196.19
100 + Call Us
Price $217.99

All Prices are in US Dollars and do not include duties



Introducing the L-com LCFDB-0324-2P8SCA fiber optic Splitter Distribution Box, a robust outdoor solution designed to meet the demands of modern fiber optic networks. Crafted from durable ABS Plastic & Polycarbonate and boasting an IP65 rating, this fiber distribution box ensures reliable performance even in harsh outdoor conditions. With its wall and pole mounting options, L-com’s LCFDB-0324-2P8SCA fiber splitter box offers versatile installation possibilities to suit your specific requirements.

Equipped with 24 fiber ports, including 3 inlet, 16 outlet, this fiber optic distribution box facilitates seamless connectivity for your fiber optic infrastructure. Pre-installed with 24 SC/APC simplex couplers and two 1x8 terminated SC/APC splitters, the L-com LCFDB-0324-2P8SCA supports single-mode fiber optic connections with ease. The included 1x8 terminated SC/APC splitter is pre-terminated with 0.9mm SM fiber to enhance efficiency and reliability in distributing signals across your network.

Designed with practicality in mind, this Splitter Distribution Box features a cable management tray to securely organize fiber strands, reducing clutter and minimizing the risk of damage. Its waterproof outdoor design, complete with a gasket seal and secure lid latch, ensures optimal protection against environmental elements, making it a dependable choice for outdoor installations. Upgrade your network infrastructure with the L-com LCFDB-0324-2P8SCA for a reliable and efficient fiber optic distribution solution.


Features
  • Cable Management Tray designed to securely and safely hold your fiber strands
  • 24 SC/APC simplex couplers & 1x8 terminated SC/APC splitter included
  • ABS Plastic & Polycarbonate outdoor wall & pole mount
  • Cable in/out ports: 3 inlet, 16 outlet Waterproof IP65 design with gasket seal and secure lid latch

Application
  • FTTH access networks
  • Data communication networks
  • Large-scale enterprise networks
  • High-demand data centers
  • University campus networks
  • CATV networks
  • Local area networks (LAN)

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.