Splitter Distribution Box 16 Ports (without Pigtails or Adapters)
Description
Indoor/Outdoor Wall Mounted, Single Door Fiber Distribution box is ideal for end terminations of fiber optic runs in residential or commercial buildings. Integral gasket seal provides IP54 level of protection. The LCFDB-216A can accommodate up to 16 simplex SC style couplers. The distribution be can be mounted to any flat surface or can be pole mounted using steel hose clamps.
Features
Can accommodate up to 16 Simplex SC Couplers
Cable Management Tray designed to securely and safely hold your fiber strands
Waterproof IP54 design with gasket seal and secure lid latch
Integrated mounting holes for securing to any flat surface or Pole mounted with steel straps
Application
FTTH Access Networks
Telecommunication Networks
CATV Networks
Data Communications Networks
Data Communications Networks
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov