Splitter Distribution Box 16 Ports with SC/APC Adapter (without Pigtails)
Description
Indoor/Outdoor Wall Mounted, Single Door Fiber Distribution box is ideal for end terminations of fiber optic runs in residential or commercial buildings. Integral gasket seal provides IP54 level of protection. The LCFDB-416A-SCA comes with 16 Simplex SC/APC Coupler Ports installed (pigtails sold separately) 4 cable entry points available so that your fiber runs can enter from above or below.
Features
16 Simplex SC/APC Couplers pre-installed
Cable Management Tray designed to securely and safely hold your fiber strands
Waterproof IP54 design with gasket seal and secure lid latch
Integrated mounting holes for securing to any flat surface
Includes four cable entry points
Application
FTTH Access Networks
Telecommunication Networks
CATV Networks
Data Communications Networks
Data Communications Networks
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov