L-com

Splitter Distribution Box 16 Ports with 16 SC/UPC SM Simplex Adapter and 1:16 SC/UPC PLC Splitter

  • Picture of Splitter Distribution Box 16 Ports with 16 SC/UPC SM Simplex Adapter and 1:16 SC/UPC PLC Splitter
  • Picture of Splitter Distribution Box 16 Ports with 16 SC/UPC SM Simplex Adapter and 1:16 SC/UPC PLC Splitter
  • Picture of Splitter Distribution Box 16 Ports with 16 SC/UPC SM Simplex Adapter and 1:16 SC/UPC PLC Splitter
  • Picture of Splitter Distribution Box 16 Ports with 16 SC/UPC SM Simplex Adapter and 1:16 SC/UPC PLC Splitter
  • Picture of Splitter Distribution Box 16 Ports with 16 SC/UPC SM Simplex Adapter and 1:16 SC/UPC PLC Splitter
Picture of Splitter Distribution Box 16 Ports with 16 SC/UPC SM Simplex Adapter and 1:16 SC/UPC PLC Splitter
SKU LCFDB-416A-P16SC
Available to Ship 7
Quantity Price
1 - 24 $183.99
25 - 49 $174.79
50 - 99 $165.59
100 + Call Us
Price $183.99

All Prices are in US Dollars and do not include duties



Introducing the L-com LCFDB-416A-P16SC fiber optic Splitter Distribution Box, a robust outdoor solution designed to meet the demands of modern fiber optic networks. Crafted from durable High impact plastic and boasting an IP65 rating, this fiber distribution box ensures reliable performance even in harsh outdoor conditions. With its wall and pole mounting options, L-com’s LCFDB-416A-P16SC fiber splitter box offers versatile installation possibilities to suit your specific requirements.

Equipped with 16 ports, including 4 inlet, 16 outlet, this fiber optic distribution box facilitates seamless connectivity for your fiber optic infrastructure. Pre-installed with 16 SC/UPC simplex couplers and a 1x16 terminated SC/UPC splitter, the L-com LCFDB-416A-P16SC supports single-mode fiber optic connections with ease. The included 1x16 terminated SC/UPC splitter is pre-terminated with 0.9mm SM fiber to enhance efficiency and reliability in distributing signals across your network.

Designed with practicality in mind, this Splitter Distribution Box features a cable management tray to securely organize fiber strands, reducing clutter and minimizing the risk of damage. Its waterproof outdoor design, complete with a gasket seal and secure lid latch, ensures optimal protection against environmental elements, making it a dependable choice for outdoor installations. Upgrade your network infrastructure with the L-com LCFDB-416A-P16SC for a reliable and efficient fiber optic distribution solution.


Features
  • Cable Management Tray designed to securely and safely hold your fiber strands
  • 16 SC/UPC simplex couplers & 1x16 terminated SC/UPC splitter included
  • High impact plastic outdoor wall mount
  • Cable in/out ports: 4 inlet, 16 outlet Waterproof IP65 design with gasket seal and secure lid latch

Application
  • FTTH access networks
  • Data communication networks
  • Large-scale enterprise networks
  • High-demand data centers
  • University campus networks
  • CATV networks
  • Local area networks (LAN)

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.