L-com

Splice-on connector kit, ST Multimode OM4 3.0mm, with 10-piece connectors

  • Picture of Splice-on connector kit, ST Multimode OM4 3.0mm, with 10-piece connectors
Picture of Splice-on connector kit, ST Multimode OM4 3.0mm, with 10-piece connectors
SKU SOC-ST-M4-30-10PK
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com's SOC-ST-M4-30-10PK is a Splice-On Connector Kit. It is a ST Multimode OM4 connector. This connector is designed for use with 3.0 mm jacketed fiber. It features field quick installation and better performing links with less down time. There are 10 connectors in one package. L-com's SOC-ST-M4-30-10PK is one of thousands of fiber optic products in-stock and ready to ship.

Features
  • Easy, Fast, & Consistent Field Termination
  • Field Quick Installation
  • ST Multimode OM4, 3.0 mm
  • 10 connectors in one package

Application
  • Enterprise and Data Center applications
  • Installation of fiber links
  • Fiber termination
  • Test Equipment Cabling

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.