L-com

S2 Gas Transmitter, 12 to 24 VDC Working Voltage, 0-20 ppm, 4-20 mA Output

  • Picture of S2 Gas Transmitter, 12 to 24 VDC Working Voltage, 0-20 ppm, 4-20 mA Output
Picture of S2 Gas Transmitter, 12 to 24 VDC Working Voltage, 0-20 ppm, 4-20 mA Output
SKU SRAQ-D462
Available to Ship 5
Quantity Price
1 - 4 $453.99
5 - 9 $435.83
10 - 24 $417.67
25 + Call Us
Price $453.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-D462 sulfur dioxide (SO2) gas transmitter is most suitable for IoT applications. This transmitter offers continuous monitoring and warning of SO2 gas leaks by utilizing a electrochemical sensor. Our sulfur dioxide transmitter is developed for paper mills, food and beverage, mining, and the petro-chemical industry which accounts for about seventy-five percent of total sulfur dioxide emissions.

This wall-mounted device features fast response time, good repeatability, high sensitivity, accuracy, and stability. The sulfur dioxide (SO2) gas transmitter requires a 12 to 24 VDC power supply and has a detection range of 0 to 20 ppm. The SRAQ-D462 transmitter is well suited for chemicals production, mining industry, waste management, oil and gas industry, general air quality and environmental monitoring.

L-com has the largest in-stock selection of wall mounted IoT gas transmitter with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect sulfur dioxide (SO2) gas transmitter per your requirement.


Features
  • Highly sensitivity and accurate
  • Fast response time
  • Detection range 0-100ppm
  • Good repeatability and stability
  • Wall-mount installation

Application
  • Chemicals production
  • Factories
  • Mining Industry
  • Waste management
  • Oil and gas Industry
  • General air quality and environmental monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.