L-com

Snap on Style, Ferrite Core, for 3mm Cable

  • Picture of Snap on Style, Ferrite Core, for 3mm Cable
  • Picture of Snap on Style, Ferrite Core, for 3mm Cable
  • Picture of Snap on Style, Ferrite Core, for 3mm Cable
  • Picture of Snap on Style, Ferrite Core, for 3mm Cable
  • Picture of Snap on Style, Ferrite Core, for 3mm Cable
Picture of Snap on Style, Ferrite Core, for 3mm Cable
SKU LFERR-3MM
Available to Ship 10
Quantity Price
1 - 4 $3.03
5 - 9 $2.91
10 - 24 $2.79
25 + Call Us
Price $3.03

All Prices are in US Dollars and do not include duties



L-com's LFERR-3MM is an audio/video connector available in a Snap-on design, making it easy to install and add to pre-existing cables. For power and audio/video cables, this is used to reduce EMI or RFI. This A/V data connector is ideal for B to B, home office, consumer electronics, industrial and building automation, larger workspaces, and A/V installation applications.

Our connector has a split ferrite core in the Snap-on style for a 3 mm cable. This LFERR-3MM A/V connector from L-com is suitable for cable repair, reducing and eliminating radio frequency and electromagnetic interference, noise reduction, and cable construction applications. Additional audio/video data connector specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of A/V connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect audio/video data connector for your needs, including more information on related products. If you have any inquiries about our ferrite core connector or other components, please contact our experienced technical support and sales teams.


Features
  • Ferrite cores reduce cross-talk and improve signal integrity
  • Easy snap on style for simple cable modification
  • Fits 3mm outer diameter cable

Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Laptop, Phone or Other Device

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.