L-com

Snap-On QMA Male to SMA Female Adapter

  • Picture of Snap-On QMA Male to SMA Female Adapter
Picture of Snap-On QMA Male to SMA Female Adapter
SKU LCAD91345
Available to Ship 69
Quantity Price
1 - 24 $115.99
25 - 49 $111.35
50 - 99 $107.87
100 + Call Us
Price $115.99

All Prices are in US Dollars and do not include duties



The L-com LCAD91345 Standard adapter has a straight body geometry and is suitable for general-purpose test applications. This RF adapter has an QMA Male to SMA Female connector and a PTFE dielectric, which makes it resistant to lubricants and fuels. The Male coaxial adapter has a Brass contact and a maximum operating AC voltage of 500 Vrms. This Standard adapter has an QMA interface that brings interoperability of coaxial connectors, as well as a basis for the Hi-Rel design and construction of these components. This L-com 500 Vrms connector RF adapter can operate at a temperature range of -40 to 80 deg C and has high repeatability.  The LCAD91345 coaxial adapter has a maximum frequency range of 6 GHz and is most used for Testing, Measurement, Satcom, Military, and Defense industries. This RF adapter has Gold plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com QMA adapter is constructed with a Brass body and has Tri-Metal plating. The QMA Male adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality 6 GHz coaxial adapter and take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Brass RF adapter for your requirement.

Features
  • Max VSWR of 1.18:1 up to 6 GHz
  • QMA to SMA Interface
  • Gold Plated Beryllium Copper Contact

Application
  • Allows Connection Between Series
  • General Purpose Test

Key Specifications

Key Specifications

Connector Series 1
QMA
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Tri-Metal
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Tri-Metal

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.