SN Senior-Senior Quad Channel (8 fiber) Adapter, without flange, Blue

Item # FOA-SN94-01
Availability
100
Price Table
Quantity Price
1 - 9 $22.60
10 - 24 $22.37
25 - 99 $22.15
100 + Call Us
Add to Cart

Description

SN® non-shuttered adapters are available either as a 1-channel (2 fibers) or 4-channel variant (8 fibers). The 4-channel version is designed to maximize port density within patch panels. This adapter is slightly smaller than the shuttered version. Having the same footprint size as QSFP-DD transceivers, operators can now replicate switch-ports with inter-connected patch panels on a 1:1 basis. Due to its compact size, the SN adapter allows users to achieve the highest possible density within patch panels and optical distribution frames. Up to 432 fibers can be presented in a single 1RU (Rack Unit) subject to cable management and connector-access limitations. SN adapters are designed either to be snapped into panel cut-outs or screwed into place using an appropriate bolt and nut. Adapters incorporating an integrated fixing flange will require additional space between each cut-out. L-com has one of the largest in-stock selections of fiber optic adapters with same-day shipment for domestic and international orders. Make your online purchase right now for high quality VSFF adapters and take advantage of our same-day shipping. If you are unable to find something that you are looking for please contact our expert technical support.

Features
  • Premium one-piece body design
  • Up to 432 fibers per 1RU (Rack Unit)
  • Same footprint as QSFP-DD transceiver
  • Accepts SN standard and junior connectors
  • Supports 200G/400G VSFF connectivity
  • Color coded for rapid identification of fiber-type
  • Telcordia, ANSI, TIA and IEC Compliant
  • Identification marking for fast and simple connector alignment
Application
  • High-density patch panels
  • Spine/lLeaf architectures
  • Switch replication
  • Opto-electronic equipment
  • WDM equipment
  • MUX and DEMUX equipment
  • Mass server consolidation End of Rack (EoR), Middle of Rack (EoR)


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov