L-com

SN SC Simplex Dual Channel (4 fiber) Adapter, without flange, Blue

  • Picture of SN SC Simplex Dual Channel (4 fiber) Adapter, without  flange, Blue
Picture of SN SC Simplex Dual Channel (4 fiber) Adapter, without  flange, Blue
SKU FOA-SN62-01
Available to Ship 100
Quantity Price
1 - 24 $29.39
25 - 49 $27.92
50 - 99 $26.45
100 + Call Us
Price $29.39

All Prices are in US Dollars and do not include duties



SN SC-footprint non-shuttered adapters are available either as a 2-channel (4 fibers) or 4-channel (8 fibers) variant. The 2-channel type is designed to fit to legacy hardware incorporating an SC simplex (LC duplex) cutout. These retro-fittable adapters are the ideal choice for cabling providers or equipment manufacturers that want to upgrade their existing systems to SN® hyper-density without redesigning new panels or hardware. Each adapter will double the density of existing SC/LC-based hardware and subsequently reduce the total cost per port of the overall system. Operators can benefit from significantly reduced rack consumption and improve their RU (Rack Unit) revenue-efficiency accordingly. SC-footprint, non-shuttered adapters can be stacked side-by-side within extended multi-adapter panel cut-outs without consuming additional space beyond the SC footprint size. For example 6x adapters could be place in one elongated slot if necessary. L-com has one of the largest in-stock selections of fiber optic adapters with same-day shipment for domestic and international orders. Make your online purchase right now for high quality VSFF adapters and take advantage of our same-day shipping. If you are unable to find something that you are looking for please contact our expert technical support.

Features
  • Retro-fittable to standard SC/LC panel cut-outs
  • Double the patch-panel density of LC
  • Accepts SN® standard and junior+ connectors
  • Supports 200G/400G VSFF connectivity
  • Color coded for rapid Identification of fiber-type
  • Telcordia, ANSI, TIA and IEC compliant

Application
  • Upgrading existing fiber management hardware from SC/LC to SN
  • Improved rack-space utilization in Brownfield data centers
  • High-density centralized cross-connects and patch panels
  • Mixed fiber panels combining different connector types


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.