L-com

SN to LC Uniboot Cable Assembly, UPC Polished, Multimode OM3, Riser Rated, 10 Meter

  • Picture of SN to LC Uniboot Cable Assembly, UPC Polished, Multimode OM3, Riser Rated, 10 Meter
  • Picture of SN to LC Uniboot Cable Assembly, UPC Polished, Multimode OM3, Riser Rated, 10 Meter
  • Picture of SN to LC Uniboot Cable Assembly, UPC Polished, Multimode OM3, Riser Rated, 10 Meter
  • Picture of SN to LC Uniboot Cable Assembly, UPC Polished, Multimode OM3, Riser Rated, 10 Meter
Picture of SN to LC Uniboot Cable Assembly, UPC Polished, Multimode OM3, Riser Rated, 10 Meter
SKU FCA-SNULCU-M3R-10
Available to Ship 14
Quantity Price
1 - 24 $43.59
25 - 49 $41.41
50 - 99 $39.23
100 + Call Us
Price $43.59

All Prices are in US Dollars and do not include duties



The L-com FCA-SNULCU-M3R-10 is a 10 meter fiber optic cable using a Senko SN® VSFF connector to a standard LC. The SN® connector is a ceramic connector that can be utilized as a Base-8 trunk solution, a Base-2 patching interface, or as a Base-8 connection to next-gen 200G, 400G, and 800G transceivers. The FCA-SNULCU-M3R-10 from L-com is designed for Multimode OM3 applications and uses the same 1.25mm ferrule as the LC industry standard connector with 3x the density. With the reduced footprint of the SN® connector, up to 432 fibers can be present in a single rack unit patch panel. The L-com FCA-SNULCU-M3R-10 can also be used to connect 4-lane pluggable optics such as QSFP-DD, or conventional single lane optics like SFP+. Additionally, Up to four SN® connectors can be plugged into QSFP-DD or OSFP transceivers and can be broken out into four different transceivers without the need for cassettes or fan-outs. The L-com FCA-SNULCU-M3R-10 is in stock and available for same-day shipping, order online today!

Features
  • 10 Meter SN® to LC® UPC Polish
  • Meets IEC random mating Grade B
  • Very Small Form Factor (VSFF) connector, 3x fiber cabling density over Duplex LC
  • Unique push-pull boot for simple installation and removal
  • Optimized for 400G data rates with QSFP-DD, OSFP and SFP-DD transceivers
  • Up to 4x SN® connectors per transceiver
  • Direct transceiver breakout in spine/leaf architectures
  • Combines two 1.25mm ceramic ferrules
  • Easy identification of the connector alignment key

Application
  • High-density patching
  • QSFP-DD, OSFP and SFP-DD transceiver links for higher data rates
  • Hybrid Base-2 cable assemblies combining SN and other duplex connector types
  • Hyperscale, edge, enterprise and colocation data centers


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.