L-com

SN Connector (2F), Multimode Fiber with UPC Polish and 1.6mm Cable

  • Picture of SN Connector (2F), Multimode Fiber with UPC Polish and 1.6mm Cable
Picture of SN Connector (2F), Multimode Fiber with UPC Polish and 1.6mm Cable
SKU FOC-SNMU-165
Available to Ship 95
Quantity Price
1 - 24 $10.29
25 - 49 $9.88
50 - 99 $9.57
100 + Call Us
Price $10.29

All Prices are in US Dollars and do not include duties



The SN connector is the ultimate Base-2 connector combining ‘best-in-class’ packing density with carrier-grade performance and reliability. Designed and optimized for next-generation data rates, the SN connector offers network operators the chance to densify their existing legacy infrastructure whilst at the same time providing an upgrade path to 400G and beyond. The SN Standard connector is suitable for termination to 1.6 mm round cable that incorporates a ruggedized jacket and internal strain relief. The SN Standard connector has an integrated ‘push-pull’ boot that simplifies insertion and removal of the connector even in dense patch panels where finger access is limited. A gang-clip can be added to four individual SN® connectors allowing them to be patched simultaneously to either adapters or 4-channel (8 fibers) transceivers (subject to product selection). L-com has one of the largest in-stock selections of fiber optic connectors with same-day shipment for domestic and international orders. Make your online purchase right now for high quality VSFF connectors and take advantage of our same-day shipping. If you are unable to find something that you are looking for please contact our expert technical support.

Features
  • Meets IEC random mating Grade B
  • Very Small Form Factor (VSFF) connector, 3 x fiber cabling density over Duplex LC
  • Unique push-pull boot for simple installation and removal
  • Optimized for 400G data rates with QSFP-DD, OSFP and SFP-DD transceivers
  • Up to 4 x SN connectors per transceiver
  • Direct transceiver breakout in spine/leaf architectures
  • Combines two 1.25 mm ceramic ferrules
  • Easy identification of the connector alignment key

Application
  • High-density patching
  • QSFP-DD, OSFP and SFP-DD transceiver links for higher data rates
  • Hybrid Base-2 cable assemblies combining SN and other duplex connector types
  • Hyperscale, edge, enterprise and colocation data centers


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.