DescriptionL-com's LCCA9862-48 SMP plug right angle to SMB plug 48 inch cable using RG316 is part of our full line of RF components available for same-day shipping. This L-com SMP to SMB cable assembly has a plug to plug gender configuration with 50 ohm. The LCCA9862-48 SMP plug to SMB plug cable assembly operates to 3 GHz. The right angle SMP interface on the cable allows for easier connections in tight spaces. Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly.Features
Application
|