L-com

RF PCB Connector, SMP R/A PCB MOUNT PLUG (LIMITED DETENT)

  • Picture of RF PCB Connector, SMP R/A PCB MOUNT PLUG (LIMITED DETENT)
  • Picture of RF PCB Connector, SMP R/A PCB MOUNT PLUG (LIMITED DETENT)
Picture of RF PCB Connector, SMP R/A PCB MOUNT PLUG (LIMITED DETENT)
SKU RFPCB-SMP-M-R-40G-23
Available to Ship 404
Quantity Price
1 - 24 $13.49
25 - 49 $12.82
50 - 99 $12.14
100 + Call Us
Price $13.49

All Prices are in US Dollars and do not include duties



RFPCB-SMP-M-R-40G-23 SMP plug PCB limited detent connector available from L-com has a 50 Ohm impedance. This RF connector is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. The SMP connector is available in a 0.34-inch length, 0.36-inch width, and 0.21-inch height.

This SMP PCB connector has a brass body with Gold over Nickel over Copper plating. Our RFPCB-SMP-M-R-40G-23 SMP connector uses beryllium copper contact and Gold over Nickel over Copper plating material. The SMP plug connector uses solder as an attachment method. Additional dimensions and specifications for this SMP plug PCB RF connector are on our downloadable PDF datasheet above.

This L-com SMP plug connector will ship the same day as purchased. Our SMP plug connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SMP custom connector cable assemblies that will ship the same day as well.

This SMP plug connector with 50 Ohm impedance has a weight of 0.02 lbs. The RFPCB-SMP-M-R-40G-23 threaded RF connector has a right angle body style and a high-quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF product that meets your requirements.


Features
  • Max Frequency 40 GHz
  • Cu Ni Au plating

Application
  • PCB Applications
  • General Purpose Test
  • Military & Defense

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMP
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
40 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.