L-com

SMP Male Limited Detent Connector Solder Attachment Thru Hole PCB, Square Body, Up To 8 GHz

SKU RFPCB-SMP-MS-18G-202
QTY available 5
Quantity Price
1 - 24 $20.99
25 - 49 $19.94
50 - 99 $18.89
100 + Call Us
Price $20.99

All Prices are in US Dollars and do not include duties



RFPCB-SMP-MS-8G-202 SMP Male PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a Thru Hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This SMP Male connector uses solder as an attachment method. Our Male SMP PCB connector provides a maximum frequency of 8 GHz. The SMP connector is available in a 0.27-inch length and 0.23-inch width. The L-com SMP Male PCB connector has a PTFE dielectric type and a VSWR of 1.40:1. This SMP Male connector has a Beryllium Copper body with gold plating. Our RFPCB-SMP-MS-8G-202 SMP connector has a brass contact with gold plating. This L-com SMP Male connector will ship the same day as purchased. Our SMP Male connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SMP custom connector cable assemblies that will ship the same day as well. The SMP Male connector with 50 Ohm impedance has a weight of 0.003 lbs. This Push-on RF connector has a high quality construction. The Jack coaxial connector is capable of operating at temperatures ranging from -65 deg C to 165 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 18 GHz
  • Good VSWR of 1.4:1
  • Gold Plated Beryllium Copper Contact
  • Blind Mate Connector

Application
  • General Purpose Test
  • PCB Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMP
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
18 GHz
Interface Type 1
Thru Hole

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.