L-com

Smoke and Other Flammable Gases Sensor Module, 0-10,000 ppm, Analog and TTL level Output

  • Picture of Smoke and Other Flammable Gases Sensor Module, 0-10,000 ppm, Analog and TTL level Output
Picture of Smoke and Other Flammable Gases Sensor Module, 0-10,000 ppm, Analog and TTL level Output
SKU SRAQ-G004
Available to Ship 43
Quantity Price
1 - 24 $8.49
25 - 49 $8.07
50 - 99 $7.64
100 + Call Us
Price $8.49

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G004 gas sensor module is used to detect the presence and concentration of smoke and other flammable gases such as butane, propane, methane and hydrogen. This device requires a 5 VDC power supply, a < 150 mA working current, and has a detection range of 0-10,000 ppm. Our 5 VDC sensor module is well suited for smoke alarms, combustible gas alarms, chemical manufacturing, and portable gas detectors.

The smoke and flammable gases sensor module has 2.54 mm 4 pin male header which allows for easy integration into gas detection devices. The sensor module features a Mq2 sensing element with good sensitivity and selectivity to smoke and other flammable gases such as butane, propane, methane and hydrogen, which makes it less affected by temperature and humidity. This SRAQ-G004 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect smoke and flammable gas sensor module per your requirement.


Features
  • Features Mq2 sensing element
  • Highly sensitive to smoke and flammable gas
  • Wide detection range 0-10,000ppm
  • Analog output and TTL level outputs
  • 2.54mm 4pin male header

Application
  • Smoke alarms
  • Combustible gas alarms
  • Chemical manufacturing
  • Portable gas detectors
  • Other areas calling for smoke and combustible gas detection

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.