SMC Plug to SMC Jack Bulkhead Cable Assembly using RG316 Coax, 5 FT

Item # LCCA31360-FT5
Availability
4
Price Table
Quantity Price
1 - 24 $69.21
25 - 49 $65.75
50 - 99 $62.29
100 + Call Us
Add to Cart

Description

SMC Plug to SMC Jack Bulkhead Cable Assembly using RG316 Coax, 5 FT

This high quality SMC plug to SMC jack bulkhead cable assembly using RG316 coax, 5 FT cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31360-FT5 SMC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with SMC connection on one end and SMC bulkhead connection on the other. This SMC to SMC cable from L-com has a plug to jack gender combination.

SMC male to SMC female cable assembly LCCA31360-FT5 is manufactured with a flexible coax. These flexible SMC to SMC cable assemblies use RG316 coax (RG316 flexible) and are single shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.098 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com single shielded SMC plug to SMC jack bulkhead cable assembly using RG316 coax, 5 FT is built from quality components by skilled assemblers with many years of experience.

L-com’s SMC to SMC Plug/Jack cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz SMC plug to SMC jack bulkhead cables are located on the LCCA31360-FT5 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a SMC jack bulkhead to SMC plug cable assembly because it can be used in the opposite direction.

This SMC plug to SMC jack bulkhead cable assembly using RG316 coax, 5 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMC to SMC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMC plug to SMC jack bulkhead cable assembly using RG316 coax, 5 FT.


Features
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Stranded center conductor of RG316/U enhances flexibility
  • Gold plated center contacts minimize signal loss
  • Same day shipping and custom length available upon request
Application
  • Test and Measurement
  • Wireless infrastructure
  • Data Transmission
  • GPS
  • RFID
  • General Purpose