L-com

SMC Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

  • Picture of SMC Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing
Picture of SMC Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing
SKU RFPCB-SMC-FR-10G-186
Available to Ship 45
Quantity Price
1 - 24 $29.79
25 - 49 $28.30
50 - 99 $26.81
100 + Call Us
Price $29.79

All Prices are in US Dollars and do not include duties



RFPCB-SMC-FR-10G-186 SMC jack right angle PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a thru hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This SMC jack connector uses solder as an attachment method. Our jack SMC PCB connector provides a maximum frequency of 10 GHz. The SMC connector is available in a 0.45-inch length and 0.45-inch width. The L-com SMC jack PCB connector has a PTFE dielectric type and a VSWR of 1.5:1. This SMC PCB connector has a brass body with gold plating. Our RFPCB-SMC-FR-10G-186 SMC connector has a brass contact with gold plating. This L-com SMC jack connector will ship the same day as purchased. Our SMC jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SMC custom connector cable assemblies that will ship the same day as well. The SMC jack connector with 50 Ohm impedance has a weight of 0.011 lbs. This threaded RF connector has a high quality construction. The jack coaxial connector is capable of operating at temperatures ranging from -65 deg C to 165 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 10 GHz
  • Good VSWR of 1.5:1
  • Gold Plated Brass Contact
  • 50 µin minimum contact plating

Application
  • General Purpose Test
  • PCB Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMC
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
10 GHz
Interface Type 1
Thru Hole

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.