SMB Plug to SMB Plug Cable Assembly using RG174 Coax, 1 FT , LF Solder

Item # LCCA31214-FT1
Availability
4
Price Table
Quantity Price
1 - 24 $66.49
25 - 49 $63.17
50 - 99 $59.84
100 + Call Us
Add to Cart

Description

L-com's LCCA31214-FT1 is a SMB plug to SMB plug cable using RG174 coax, 1 FT , LF solder and ships same-day. The RG174 coax of this SMB cable uses the PE (LD) dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMB to SMB cable assembly has a plug to plug gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this SMB cable is comprised of tinned copper braid.

Custom versions of this SMB plug to SMB plug cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31214-FT1 L-com SMB Plug to SMB Plug Cable using RG174 Coax, 1 FT , LF Solder data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence
Application
  • General Purpose
  • Laboratory Use