DescriptionL-com's LCCA31211-FT1 is a SMB plug to SMB jack bulkhead cable using RG174 coax, 1 FT and ships same-day. The RG174 coax of this SMB cable uses the PE (LD) dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMB to SMB cable assembly has a plug to jack gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this SMB cable is comprised of tinned copper braid. L-com's RF cable assembly with SMB bulkhead interface enables system designers to have external connections on their product enclosures or to be used for other rack mount and panel mount applications. Custom versions of this SMB plug to SMB jack cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31211-FT1 L-com SMB Plug to SMB Jack Bulkhead Cable using RG174 Coax, 1 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.Features
Application
|