SMB Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

Item # LCCN45954
Availability
3
Price Table
Quantity Price
1 - 24 $18.39
25 - 49 $17.47
50 - 99 $16.55
100 + Call Us
Add to Cart

Description

L-com's LCCN45954 , SMB, Standard, Connector is part of our full line of RF components available for same-day shipping. Our SMB jack connector operates up to a maximum frequency of 4 GHz. Our SMB jack connector LCCN45954 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 4 GHz
  • Gold Plated Brass Contact
  • 30 µ in. Minimum contact plating
Application
  • General Purpose Test
  • Custom Cable Assemblies