DescriptionL-com's LCCA31490-FT2 is a reverse polarity SMA plug right angle to reverse polarity SMA jack bulkhead cable 24 inch length using RG174 coax and ships same-day. The RG174 coax of this SMA cable uses the PE (LD) dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to SMA cable assembly has a plug to jack gender configuration with flexible RG174 series coax. The shielding of this SMA cable is comprised of tinned copper braid. L-com's RF cable assembly with SMA bulkhead interface enables system designers to have external connections on their product enclosures or to be used for other rack mount and panel mount applications. This right angle SMA cable interface on the RG174 coax allows for easier connections in tight spaces. Custom versions of this reverse polarity SMA plug right angle to reverse polarity SMA jack bulkhead cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31490-FT2 L-com Reverse Polarity SMA Plug Right Angle to Reverse Polarity SMA Jack Bulkhead Cable 24 Inch Length Using RG174 Coax data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.Features
Application
|