L-com

Low Loss Reverse Polarity SMA Plug to Reverse Polarity SMA Jack Cable Assembly using CA-195R Coax, 24 FT

  • Picture of Low Loss Reverse Polarity SMA Plug to Reverse Polarity SMA Jack Cable Assembly using CA-195R Coax, 24 FT
Picture of Low Loss Reverse Polarity SMA Plug to Reverse Polarity SMA Jack Cable Assembly using CA-195R Coax, 24 FT
SKU CC-RSPRSJA024
  Available for backorder
Quantity Price
1 - 24 $69.99
25 - 49 $66.49
50 - 99 $62.99
100 + Call Us
Price $69.99

All Prices are in US Dollars and do not include duties



This item may be subject to additional Tariff Surcharge of $3.50 (5%) each.

"

Customers designed the L-com CC-RSPRSJA024 low loss Reverse Polarity SMA Plug to Reverse Polarity SMA Jack high running RF cable assembly with CA-195R, which we now offer as a standard. This flexible 50 Ohm low loss cable is intended for use in laboratories, universities, communications, aerospace, and military defense sectors. Our RF cable is constructed with a solid copper center conductor and a PE dielectric, making it perfect for installers, manufacturers, and prototypes. This black RF cable assembly features a PVC (FR) jacket with a diameter of 0.195 inches. The CC-RSPRSJA024 Reverse Polarity SMA Plug to Reverse Polarity SMA Jack low loss cable assembly has a maximum frequency of 5.8 GHz. Our in-series cable assembly's maximum VSWR is 1.5:1. The L-com RF cable assembly is 24 feet long, with a minimum bend radius of 1 inch for single bends and 2 inches for repeated bends. Our 24-foot CA-195R cable assembly has an 80% velocity of propagation and a minimum RF shielding of 90 dB. L-com has the largest in-stock selection of CA-195R RF cable assemblies for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect low loss Reverse Polarity SMA Plug to Reverse Polarity SMA Jack cable assembly for your requirements.

"


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Plug
Connector 1 Polarity
Reverse Polarity
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Jack
Connector 2 Polarity
Reverse Polarity
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
CA-195R-FOOT
RF Cable Type
CA-195R-FOOT
RF Cable Impedance
50 Ohm
Length, Max
288 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.