L-com

CA,195 RP-SMA PLUG/N-MALE 2FT

  • Picture of CA,195 RP-SMA PLUG/N-MALE 2FT
  • Picture of CA,195 RP-SMA PLUG/N-MALE 2FT
  • Picture of CA,195 RP-SMA PLUG/N-MALE 2FT
Picture of CA,195 RP-SMA PLUG/N-MALE 2FT
SKU CA-RSPNMA002
Available to Ship 7553
Quantity Price
1 - 9 $17.80
10 - 24 $16.02
25 - 99 $14.24
100 + Call Us
Price $17.80

All Prices are in US Dollars and do not include duties



L-com offers high quality, fully tested Reverse Polarity SMA Plug to N-Male cable assemblies featuring high performance low loss 195-series coax cable and RF grade SMA connector and N connector terminations. These low loss coaxial cables are perfect for use with WiFi Antennas and radios. Order online today!

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Excellent low loss characteristics /195 Series cable
  • High performance SMA connector and Type N connector coax cable
  • Widest selection of lengths and connector styles
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality

Application
  • RF Voice/Video/Data
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless LAN Devices
  • Wireless OEM Applications

This item is non-cancelable / non-returnable.

Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Plug
Connector 1 Polarity
Reverse Polarity
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
195 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.