DescriptionL-com's LCCA31497-FT3 is a SMA male to SMB plug cable 36 inch length using RG174 coax, RoHS and ships same-day. The RG174 coax of this SMA cable uses the PE (LD) dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to SMB cable assembly has a male to plug gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this SMA cable is comprised of tinned copper braid. Custom versions of this SMA male to SMB plug cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31497-FT3 L-com SMA Male to SMB Plug Cable 36 Inch Length Using RG174 Coax, RoHS data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.Features
Application
|