DescriptionSMA Male Right Angle to SMB Jack Cable Assembly using RG316 Coax, 1 FT with HeatShrink, LF SolderThis high quality SMA male right angle to SMB jack cable assembly using RG316 coax, 1 FT with heatshrink, LF solder cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31339-FT1 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions. These RF coaxial cable assemblies are built with right angle SMA connection on one end and SMB connection on the other. This right angle SMA to SMB cable from L-com has a male to jack gender combination. SMA plug to SMB female cable assembly LCCA31339-FT1 is manufactured with a flexible coax. These flexible SMA to SMB cable assemblies use RG316 coax (RG316 flexible) and are single shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.102 inch diameter and provides low loss with a maximum VSWR of 1.5:1. L-com single shielded SMA male right angle to SMB jack cable assembly using RG316 coax, 1 FT with heatshrink, LF solder is built from quality components by skilled assemblers with many years of experience. L-com’s SMA to SMB Male/Jack cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz SMA right angle male to SMB jack cables are located on the LCCA31339-FT1 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a SMB jack to right angle SMA male cable assembly because it can be used in the opposite direction. This SMA male right angle to SMB jack cable assembly using RG316 coax, 1 FT with heatshrink, LF solder is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle SMA to SMB cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male right angle to SMB jack cable assembly using RG316 coax, 1 FT with heatshrink, LF solder. Features
Application
|