SMA Male to SMA Male Low PIM Cable Using TFT-402-LF Coax Using Times Microwave Components 3 Meter

Item # LCCA31065-M3
Availability
10
Price Table
Quantity Price
1 - 24 $59.94
25 - 49 $56.94
50 - 99 $53.95
100 + Call Us
Add to Cart

Description

SMA Male to SMA Male Low PIM Cable Using TFT-402-LF Coax Using Times Microwave Components 3 Meter

L-com SMA male to SMA male low PIM cable using TFT-402-LF coax using Times Microwave components 3 meter is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31065-M3 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low PIM coaxial cable assemblies are built with SMA connection on one end and SMA connection on the other. This low PIM SMA to SMA cable from L-com has a male to male gender combination. Our SMA male to SMA male coaxial assembly part number LCCA31065-M3 can also be known as low PIM SMA plug to SMA plug cable assembly when using alternate gender names.

SMA plug to SMA plug cable assembly LCCA31065-M3 is manufactured with a flexible coax. These flexible SMA to SMA cable assemblies use TFT-5G-402 coax and are double shielded. L-com double shielded SMA male to SMA male low PIM cable using TFT-402-LF coax using Times Microwave components 3 meter is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these SMA to SMA M/M cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz SMA male to SMA male cables are located on the LCCA31065-M3 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

SMA male to SMA male low PIM cable using TFT-402-LF coax using Times Microwave components 3 meter is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to SMA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male to SMA male low PIM cable using TFT-402-LF coax using Times Microwave components 3 meter.


Features
  • 100% Tested with PIM Test Results Marked on Cable
  • Lightweight and Extremely Flexible
  • Low Loss with Excellent VSWR
  • IP67 (when mated)
  • Using Times Microwave Components
Application
  • Distributed Antenna Systems (DAS)
  • Multi-Carrier Communication Systems
  • PIM Testing