L-com

SMA Male to Reverse Polarity SMA Male Cable Assembly using RG223 Coax, 1 FT

  • Picture of SMA Male to Reverse Polarity SMA Male Cable Assembly using RG223 Coax, 1 FT
Picture of SMA Male to Reverse Polarity SMA Male Cable Assembly using RG223 Coax, 1 FT
SKU LCCA30358-FT1
Available to Ship 12
Quantity Price
1 - 24 $45.99
25 - 49 $43.69
50 - 99 $41.39
100 + Call Us
Price $45.99

All Prices are in US Dollars and do not include duties



L-com SMA male to reverse polarity SMA male cable assembly using RG223 coax, 1 FT is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30358-FT1 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with SMA connection on one end and reverse polarity SMA connection on the other. This SMA to reverse polarity SMA cable from L-com has a male to male gender combination. Our SMA male to SMA male coaxial assembly part number LCCA30358-FT1 can also be known as SMA plug to reverse polarity SMA plug cable assembly when using alternate gender names.

SMA plug to reverse polarity SMA plug cable assembly LCCA30358-FT1 is manufactured with a flexible coax. These flexible SMA to SMA cable assemblies use RG223 coax and are double shielded. L-com double shielded SMA male to reverse polarity SMA male cable assembly using RG223 coax, 1 FT is built from quality components by skilled assemblers with many years of experience.

Technical performance specifications on these SMA male to reverse polarity SMA male cables are located on the LCCA30358-FT1 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a reverse polarity SMA male to SMA male cable assembly because it can be used in the opposite direction.

SMA male to reverse polarity SMA male cable assembly using RG223 coax, 1 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to reverse polarity SMA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male to reverse polarity SMA male cable assembly using RG223 coax, 1 FT.


Features
  • 66% Phase Velocity
  • Double Shielded
  • PVC Jacket

Application
  • General Purpose
  • Laboratory Use


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Male
Connector 2 Polarity
Reverse Polarity
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG223
RF Cable Type
RG223
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.