SMA Male to SMA Male Cable Assembly using RG174 Coax, 3 FT with HeatShrink

Item # LCCA31494-FT3
Availability
1
Price Table
Quantity Price
1 - 24 $60.29
25 - 49 $57.28
50 - 99 $54.26
100 + Call Us
Add to Cart

Description

L-com's LCCA31494-FT3 is a SMA male to SMA male cable 36 inch length using RG174 coax with heatshrink and ships same-day. The RG174 coax of this SMA cable uses the PE (LD) dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to SMA cable assembly has a male to male gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this SMA cable is comprised of tinned copper braid.

Custom versions of this SMA male to SMA male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31494-FT3 L-com SMA Male to SMA Male Cable 36 Inch Length Using RG174 Coax with HeatShrink data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence
Application
  • General Purpose
  • Laboratory Use