L-com

SMA Male to SMA Female Bulkhead Mount Adapter, 18 GHz

  • Picture of SMA Male to SMA Female Bulkhead Mount Adapter, 18 GHz
Picture of SMA Male to SMA Female Bulkhead Mount Adapter, 18 GHz
SKU LCAD9014
Available to Ship 37
Quantity Price
1 - 24 $87.99
25 - 49 $83.59
50 - 99 $79.19
100 + Call Us
Price $87.99

All Prices are in US Dollars and do not include duties



LCAD9014 SMA adapter from L-com is part of a very large selection of in-stock interconnect RF components. This RF adapter has an SMA jack to SMA jack configuration and a PTFE, which makes it resistant to lubricants and fuels. The female coaxial adapter has a beryllium copper and is built for lab technicians and engineers for a variety of RF and Microwave applications. This 50 Ohm SMA adapter is precision manufactured for RF components industry specifications.

This adapter has an SMA interface compliant with MIL-STD-348A that brings interoperability of coaxial connectors, as well as a basis for the Hi-Rel design and construction of these components. The LCAD9014 coaxial adapter has a bulkhead and is suitable for rack-mounted equipment. This L-com RF adapter operates at a temperature range of -65 to 165 and has high repeatability.

The LCAD9014 coaxial adapter has a maximum frequency range of 18 GHz and is most commonly used for testing, measurement, military, and defense applications. This bulkhead RF adapter has gold plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com adapter is constructed with a brass connector body and has nickel plating.

The SMA female adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality 18 GHz coaxial adapter and take advantage of our same-day shipping. We also stock and custom build for further information on similar products, our expert technical support, and knowledgeable sales team can help you get the perfect radio frequency adapter for your requirement.


Features
  • Max VSWR of 1.23:1 up to 18 GHz
  • SMA Interface compliant with MIL-STD-348A
  • Gold Plated Beryllium Copper Contact
  • 50 µin min Gold Contact Plating

Application
  • General Purpose Test
  • Rack Mounted Equipment

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
18 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
Bulkhead

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.