SMA Male Right Angle Low PIM Connector Solder Attachment for TFT-402, TFT-402-LF

Item # TC-402-SM-RA-LP-LC
Availability
10
Price Table
Quantity Price
1 + $8.49
Add to Cart

Description

L-com's SMA Male Right Angle Low PIM Connector Solder Attachment for TFT-402, TFT-402-LF uses a solder/solder attachment method. This Right Angle SMA connector is one of the many RF coaxial connectors available in L-com's product line and like all our products, ships the same day of purchase. Our SMA Male connector operates up to a maximum frequency of 6 GHz.

The specifications and a basic dimensional drawing for TC-402-SM-RA-LP-LC SMA Male can be found in this datasheet PDF. L-com's portfolio of RF and microwave connectors allows users to choose from a large number of options when building connectorized cable assemblies to fit their RF interconnect needs. RF cables can be created to fulfill many interconnect applications ranging from In the Box hookup, to connectivity with test equipment or as part of a system installation. In addition to our offering of RF connectors and coaxial cable, L-com also offers both standard and custom cable assemblies to fit your specific needs.


Features
  • Operating Frequency up to 6 GHz
  • VSWR Rating of 1.3:1
  • Brass Contact with 196 µin Silver Plating
Application
  • General Purpose Test
  • Wireless Communications
  • Custom Cable Assemblies
  • Low PIM Applications
  • Distributed Antenna Systems (DAS)