SMA Male Right Angle Connector Solder Attachment for RG316, RG174, RG188, LMR-100, 0.100 inch

Item # LCCN45889
Availability
10
Price Table
Quantity Price
1 - 24 $28.39
25 - 49 $26.97
50 - 99 $25.55
100 + Call Us
Add to Cart

Description

L-com's LCCN45889 Right Angle, SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. Our SMA male connector operates up to a maximum frequency of 3 GHz and offers good VSWR of 1.4:1. Its right angle body geometry allows for easier connections in tight spaces. Our SMA male right angle connector LCCN45889 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 3 GHz
  • Good VSWR of 1.4:1
  • Nickel Plated Brass Contact
  • 50 µin minimum contact plating
Application
  • General Purpose Test
  • Custom Cable Assemblies