We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

SMA Male to N Female Bulkhead Semi-Flexible Cable Assembly using LC085TBJ Coax, 10 FT , LF Solder

SKU LCCA30608-FT10
Available to Ship 2
Quantity Price
1 - 9 $105.99
10 - 24 $101.75
25 - 99 $97.51
100 + Call Us
Price $105.99

All Prices are in US Dollars and do not include duties



L-com SMA male to N female bulkhead semi-flexible cable assembly using LC085TBJ coax, 10 FT , LF solder is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30608-FT10 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with SMA connection on one end and N bulkhead connection on the other. This SMA to N cable from L-com has a male to female gender combination. Our SMA male to N female coaxial assembly part number LCCA30608-FT10 can also be known as SMA plug to N jack cable assembly when using alternate gender names.

SMA plug to N jack cable assembly LCCA30608-FT10 is manufactured with a formable coax. These formable SMA to N cable assemblies use LC085TBJ coax and are single shielded. L-com single shielded SMA male to N female bulkhead semi-flexible cable assembly using LC085TBJ coax, 10 FT , LF solder is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these SMA to N M/F cables is 10 GHz. Technical performance specifications on these 10 GHz SMA male to N female bulkhead cables are located on the LCCA30608-FT10 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a N female bulkhead to SMA male cable assembly because it can be used in the opposite direction.

SMA male to N female bulkhead semi-flexible cable assembly using LC085TBJ coax, 10 FT , LF solder is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to N cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male to N female bulkhead semi-flexible cable assembly using LC085TBJ coax, 10 FT , LF solder.


Features
  • Max Frequency 10 GHz
  • Shielding Effectivity > 100dB
  • PTFE Dielectric with 69.5% VoP
  • Hand Formable
  • Tin Filled Copper Composite Braid Outer Conductor
  • FEP Jacket

Application
  • General Purpose
  • Laboratory Use
  • System Interconnect


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector Mount Method 2
Bulkhead
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Gold
RF Cable Part Number
LC085TBJ
RF Cable Type
LC085TBJ
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.