SMA Male to MCX Plug Cable Assembly using RG-316 Coax, 2 FT

Item # LCCA31138-FT2
Availability
18
Price Table
Quantity Price
1 - 24 $56.91
25 - 49 $54.06
50 - 99 $51.22
100 + Call Us
Add to Cart

Description

L-com's LCCA31138-FT2 is a SMA male to MCX plug cable 24 inch length using RG316 coax and ships same-day. The RG316 coax of this SMA cable uses the PTFE dielectric with a VoP of 69%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to MCX cable assembly has a male to plug gender configuration with flexible RG316 series coax and operates to 3 GHz. The shielding of this SMA cable is comprised of silver plated copper braid.

Custom versions of this SMA male to MCX plug cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31138-FT2 L-com SMA Male to MCX Plug Cable 24 Inch Length Using RG316 Coax data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 3 GHz
  • 69% Phase Velocity
  • FEP Jacket
  • 50 ohm Impedence
Application
  • General Purpose
  • Laboratory Use