SMA Male to FAKRA Jack Cable Assembly using RG316-DS Coax, 4 FT with HeatShrink

Item # LCCA31479-FT4
Availability
Call Us
Price Table
Quantity Price
1 - 24 $47.78
25 - 49 $45.39
50 - 99 $43.00
100 + Call Us
Add to Cart

Description

SMA Male to FAKRA Jack Cable Assembly using RG316-DS Coax, 4 FT with HeatShrink

This high quality SMA male to FAKRA jack cable assembly using RG316-DS coax, 4 FT with heatshrink cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31479-FT4 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with SMA connection on one end and FAKRA connection on the other. This SMA to FAKRA cable from L-com has a male to jack gender combination.

SMA plug to FAKRA female cable assembly LCCA31479-FT4 is manufactured with a flexible coax. These flexible SMA to FAKRA cable assemblies use RG316-DS coax and are double shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.114 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com double shielded SMA male to FAKRA jack cable assembly using RG316-DS coax, 4 FT with heatshrink is built from quality components by skilled assemblers with many years of experience.

L-com’s SMA to FAKRA Male/Jack cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz SMA male to FAKRA jack cables are located on the LCCA31479-FT4 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a FAKRA jack to SMA male cable assembly because it can be used in the opposite direction.

This SMA male to FAKRA jack cable assembly using RG316-DS coax, 4 FT with heatshrink is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to FAKRA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male to FAKRA jack cable assembly using RG316-DS coax, 4 FT with heatshrink.