L-com

50 Ohm SMA Female to 75 Ohm F Male Adapter

  • Picture of 50 Ohm SMA Female to 75 Ohm F Male Adapter
Picture of 50 Ohm SMA Female to 75 Ohm F Male Adapter
SKU LCAD9794
Available to Ship 22
Quantity Price
1 - 24 $40.19
25 - 49 $38.58
50 - 99 $37.38
100 + Call Us
Price $40.19

All Prices are in US Dollars and do not include duties



L-com’s LCAD9794 50 ohm SMA female to 75 ohm type F male adapter is part of our full line of RF components available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to type F adapter has a female to male gender configuration. LCAD9794 SMA female to type F male adapter operates to 500 MHz. The L-com RF adapter provides good VSWR of 1.5:1 maximum. RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain adapter configurations can also be used to protect connectors on expensive equipment where the number of connect/ disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters are referred to as connector savers. L-com also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

Features
  • Max VSWR of 1.5:1 up to 500 MHz
  • SMA interface compliant with MIL-STD-348
  • Type F interface compliant with MIL-C-39012
  • Contact plating according to MIL-G-45204
  • Gold Plated Contact

Application
  • Allows Connection Between Series
  • General Purpose Test
  • Allows Connection Between Series
  • General Purpose Test

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
F
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
75 Ohm
Frequency, Min
DC
Frequency, Max
500 MHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.