L-com

50 Ohm SMA Male to 75 Ohm F Female Adapter

  • Picture of 50 Ohm SMA Male to 75 Ohm F Female Adapter
Picture of 50 Ohm SMA Male to 75 Ohm F Female Adapter
SKU LCAD9793
Available to Ship 34
Quantity Price
1 - 24 $50.99
25 - 49 $48.95
50 - 99 $47.42
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



L-com’s LCAD9793 50 ohm SMA male to 75 ohm type F female adapter is part of our full line of RF components available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to type F adapter has a male to female gender configuration. LCAD9793 SMA male to type F female adapter operates to 2 GHz. RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain adapter configurations can also be used to protect connectors on expensive equipment where the number of connect/ disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters are referred to as connector savers. L-com also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

Features
  • SMA interface compliant with MIL-STD-348
  • Type F interface compliant with MIL-C-39012
  • Contact plating according to MIL-G-45204

Application
  • Allows Connection Between Series
  • General Purpose Test

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
F
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
75 Ohm
Frequency, Min
DC
Frequency, Max
2 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.