L-com

SMA Male Connector Crimp/Solder (Captive Contact) Attachment For RG58

  • Picture of SMA Male Connector Crimp/Solder (Captive Contact) Attachment For RG58
Picture of SMA Male Connector Crimp/Solder (Captive Contact) Attachment For RG58
SKU LCCN3247
Available to Ship 651
Quantity Price
1 - 24 $34.99
25 - 49 $33.24
50 - 99 $31.49
100 + Call Us
Price $34.99

All Prices are in US Dollars and do not include duties



L-com's LCCN3247 is an SMA male connector that has an impedance of 50 Ohms. This Threaded SMA male connector has a brass body with nickel plating. Our SMA male coax connector has an interface type of SMA male which is compatible with RG58 cables. This SMA male coax high-quality RF connector is stocked to be readily available for same-business-day shipment.

Our Threaded SMA male radio frequency connector uses crimp/solder (captive contact) as an attachment method. This LCCN3247 RF connector from L-com has a length of 1.23 inches, a width of 0.31 inches, and a weight of 0.02 lbs. Our 50 Ohms RF connector is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications.

L-com offers an excellent selection of SMA male connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect radio frequency connector for your needs, including more information on related products. If you have any inquiries about our SMA male coax RF connector or other components, please contact our experienced technical support and sales teams.

LMR® is a registered trademark of Times Microwave Systems.


Features
  • Gold Plated Contact

Application
  • General Purpose Test
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder (Captive Contact)
Mount Method
None
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.