L-com

SMA Male Right Angle to BNC Male Cable Assembly using RG174 Coax, 4 FT

  • Picture of SMA Male Right Angle to BNC Male Cable Assembly using RG174 Coax, 4 FT
Picture of SMA Male Right Angle to BNC Male Cable Assembly using RG174 Coax, 4 FT
SKU LCCA31078-FT4
Available to Ship 3
Quantity Price
1 - 24 $93.99
25 - 49 $89.29
50 - 99 $84.59
100 + Call Us
Price $93.99

All Prices are in US Dollars and do not include duties



L-com's LCCA31078-FT4 is a SMA male right angle to BNC male cable assembly using RG174 coax, 4 FT and ships same-day. The RG174 coax of this SMA cable uses the PE (LD) dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to BNC cable assembly has a male to male gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this SMA cable is comprised of tinned copper braid. This right angle SMA cable interface on the RG174 coax allows for easier connections in tight spaces.

Custom versions of this SMA male to BNC male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31078-FT4 L-com SMA Male Right Angle to BNC Male Cable Assembly using RG174 Coax, 4 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG174
RF Cable Type
RG174
RF Cable Impedance
50 Ohm
Length, Max
48 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.