We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Low Loss SMA Male to BNC Male Weatherproof Cable Assembly with Silicone using LMR-240 Coax, 4 FT with Times Microwave Components

SKU LCCA30257/WP-FT4
Available to Ship 46
Quantity Price
1 - 24 $103.99
25 - 49 $98.79
50 - 99 $93.59
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



The L-com LCCA30257/WP-FT4 is a weatherproof low loss cable assembly that comes with SMA male connection with weatherproof boot on one end and BNC male with weatherproof boot on the other. L-com’s RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense/military, aerial antenna towers, etc. The low loss cable has a 50 Ohm impedance and is specifically ready for quicker shipment than most in the industry can provide.

This weatherproof low loss RF cable assembly operates at a maximum frequency of 4 GHz. Our RF cable assembly has a PE jacket with 0.240 inches diameter. The SMA male to BNC male cable assembly LCCA30257/WP-FT4 is built with LMR-240 coax, which has a flexible design.

This RF cable assembly with 0.5 inches diameter has copper as cable’s inner conducting material and PE (F) dielectric type. The weatherproof boot low loss cable is reusable and can withstand elements including extreme temperature. Additional dimensions, specifications, and CAD drawings for this LCCA30257/WP-FT4 low loss RF cable are available on our downloadable PDF datasheet.

L-com stocks a wide selection of weatherproof low loss cable assemblies that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal SMA male to BNC male cable assembly as per your requirements.


Features
  • Max Frequency 4 GHz
  • Shielding Effectivity > 90 dB
  • 84% Phase Velocity
  • Double Shielded
  • PE Jacket
  • Silicone Connector Boot
  • IP68 Rated


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Passivated Stainless Steel
Connector 1 Body Plating
Gold
RF Cable Part Number
LMR-240-LC
RF Cable Type
LMR-240
RF Cable Impedance
50 Ohm
Ingress Protection (IP) Rating
IP68
Length, Max
48 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.