We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Low Loss SMA Male to BNC Male Cable Assembly using 100 Series Coax, 4 FT

SKU LCCA30373-FT4
Available to Ship 1
Quantity Price
1 - 24 $40.79
25 - 49 $38.75
50 - 99 $36.71
100 + Call Us
Price $40.79

All Prices are in US Dollars and do not include duties



L-com low loss SMA male to BNC male cable assembly using 100 series coax, 4 FT is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30373-FT4 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low loss coaxial cable assemblies are built with SMA connection on one end and BNC connection on the other. This low loss SMA to BNC cable from L-com has a male to male gender combination. Our SMA male to BNC male coaxial assembly part number LCCA30373-FT4 can also be known as low loss SMA plug to BNC plug cable assembly when using alternate gender names.

SMA plug to BNC plug cable assembly LCCA30373-FT4 is manufactured with a flexible coax. These flexible SMA to BNC cable assemblies use 100 Series coax (CA-100 flexible) and are double shielded. L-com double shielded low loss SMA male to BNC male cable assembly using 100 series coax, 4 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these SMA to BNC M/M cables is 3 GHz. Technical performance specifications on these 3 GHz SMA male to BNC male cables are located on the LCCA30373-FT4 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a low loss BNC male to SMA male cable assembly because it can be used in the opposite direction.

Low loss SMA male to BNC male cable assembly using 100 series coax, 4 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our SMA to BNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our low loss SMA male to BNC male cable assembly using 100 series coax, 4 FT.


Features
  • Max Frequency 3 GHz
  • LMR-100 Equivalent
  • Shielding Effectivity > 90 dB
  • 66% Phase Velocity
  • Low Insertion Loss
  • Double Shielded
  • PVC Jacket

Application
  • General Purpose
  • Laboratory Use
  • Antenna Installations
  • Land Mobile Radio & Other Communication Systems
  • Cellular & Wi-Fi Systems


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
CA-100
RF Cable Type
CA-100
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.