L-com

SMA Female to SMA Female 4 Hole Flange Mount Adapter

  • Picture of SMA Female to SMA Female 4 Hole Flange Mount Adapter
Picture of SMA Female to SMA Female 4 Hole Flange Mount Adapter
SKU LCAD9312
Available to Ship Call us
Quantity Price
1 - 24 $96.99
25 - 49 $92.14
50 - 99 $87.29
100 + Call Us
Price $96.99

All Prices are in US Dollars and do not include duties



The L-com LCAD9312 Standard adapter has a straight body geometry and is suitable for general-purpose test applications. This RF adapter has an SMA Female to SMA Female connector and a PTFE dielectric, which makes it resistant to lubricants and fuels. The Female coaxial adapter has a Beryllium Copper contact and a maximum operating AC voltage of 335 Vrms. This Standard adapter has an SMA interface compliant with MIL-STD-348 that brings interoperability of coaxial connectors, as well as a basis for the Hi-Rel design and construction of these components. The LCAD9312 coaxial adapter has 4 Hole Flange mount and is suitable for rack- mounted equipment. This L-com 335 Vrms connector RF adapter can operate at a temperature range of -65 to 165 deg C and has high repeatability.  The LCAD9312 coaxial adapter has a maximum frequency range of 18 GHz and is most used for Testing, Measurement, Satcom, Military, and Defense industries. This RF adapter has Gold plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com SMA adapter is constructed with a body and has no plating. The SMA Female adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality 18 GHz coaxial adapter and take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Beryllium Copper RF adapter for your requirement.

Features
  • Max VSWR of 1.25:1 up to 18 GHz
  • SMA Interface compliant with MIL-STD-348
  • Gold Plated Beryllium Copper Contact
  • Contact Plating per MIL-G-45204
  • Epoxy captivation

Application
  • General Purpose Test
  • Rack Mounted Equipment

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
18 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Mount Method 2
4 Hole Flange

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.