We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

SMA Female to MMBX Jack Snap-On Adapter, With Female Center Contact

SKU LCAD91363
Available to Ship 27
Quantity Price
1 - 9 $269.99
10 - 24 $259.19
25 - 99 $248.39
100 + Call Us
Price $269.99

All Prices are in US Dollars and do not include duties



The L-com LCAD91363 Standard adapter has a straight body geometry and is suitable for general-purpose test applications. This RF adapter has an SMA Female to MMBX Jack connector and a PTFE dielectric, which makes it resistant to lubricants and fuels. The Female coaxial adapter has a Beryllium Copper contact and a maximum operating AC voltage of 330 Vrms. This Standard adapter has an SMA interface that brings interoperability of coaxial connectors, as well as a basis for the Hi-Rel design and construction of these components. This L-com 330 Vrms connector RF adapter can operate at a temperature range of -55 to 155 deg C and has high repeatability.  The LCAD91363 coaxial adapter has a maximum frequency range of 12.4 GHz and is most used for Testing, Measurement, Satcom, Military, and Defense industries. This RF adapter has Gold plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com SMA adapter is constructed with a Brass body and has Gold plating. The SMA Female adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality 12.4 GHz coaxial adapter and take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Beryllium Copper RF adapter for your requirement.

Features
  • Reliable Snap-On connection method
  • Mechanical misalignment tolerance of 4.5°/0.7mm Max

Application
  • Low cost blind mate interconnect
  • Multi circuit board radios
  • Board to board applications requiring multiple coaxial connections

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
MMBX
Connector Gender 2
Jack
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
12.4 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Gold
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Gold

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.