To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

SMA Female Connector Clamp/Solder Attachment for RG316, RG174, RG188, 0.100 inch, LMR-100

  • Picture of SMA Female Connector Clamp/Solder Attachment for RG316, RG174, RG188,  0.100 inch, LMR-100
Picture of SMA Female Connector Clamp/Solder Attachment for RG316, RG174, RG188,  0.100 inch, LMR-100
SKU LCCN45887
Available to Ship 1
Quantity Price
1 - 24 $57.99
25 - 49 $55.67
50 - 99 $53.93
100 + Call Us
Price $57.99

All Prices are in US Dollars and do not include duties



L-com's LCCN45887 , SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. Our SMA female connector operates up to a maximum frequency of 12.4 GHz. Our SMA female connector LCCN45887 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Gold Plated Beryllium Copper Contact
  • Contact plating according to MIL-G-45204

Application
  • General Purpose Test
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Clamp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
RG316
Interface Type 2
RG174
Interface Type 3
RG188
Interface Type 6
.100 inch
Interface Type 7
LMR-100

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.