L-com

SMA Female Bulkhead Connector Solder Attachment For RG316, RG174, RG188, .235 inch D Hole

  • Picture of SMA Female Bulkhead Connector Solder Attachment For RG316, RG174, RG188, .235 inch D Hole
Picture of SMA Female Bulkhead Connector Solder Attachment For RG316, RG174, RG188, .235 inch D Hole
SKU LCCN45894
Available to Ship 6
Quantity Price
1 - 24 $31.39
25 - 49 $29.82
50 - 99 $28.25
100 + Call Us
Price $31.39

All Prices are in US Dollars and do not include duties



L-com's LCCN45894 , SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. This SMA bulkhead connector allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount and panel mount applications. Our SMA female bulkhead connector LCCN45894 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Application
  • General Purpose Test
  • Rack and Panel Mount Applications
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Solder/Solder
Mount Method
Bulkhead
Interface Type 1
RG316
Interface Type 2
RG174
Interface Type 3
RG188

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.