Fiber Optic Outdoor patch cable, Duplex SMF(G.652.D), NSN flexible boot LC/UPC to NSN flexible boot LC/UPC with 4.8mm LSZH jacket, 10M

Item # FOCB011024N10M
Availability
8
Price Table
Quantity Price
1 - 24 $23.99
25 - 49 $22.79
50 - 99 $21.59
100 + Call Us
Add to Cart

Description

The L-com FOCB011024N10M series is an Outdoor Patch Cord SM G652D NSN boot Flexi LC/UPC - NSN boot Flexi LC/UPC 4.8mm, Duplex 10M Double-ended . The L-com FOCB011024N10M SM G652D NSN boot Flexi LC/UPC - NSN patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOCB011024N10M multi-purpose outdoor SM G652D NSN boot Flexi LC/UPC - NSN patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67
  • All weather and UV resistant
  • No installation tools required
Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications