Fiber Optic Outdoor patch cable, Duplex SMF(G.652.D), NSN flexible boot LC/UPC to dual clipped LC/UPC with 4.8mm LSZH jacket, 1M

Item # FOC01A1024N01M
Availability
4
Price Table
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us
Add to Cart

Description

The L-com FOC01A1024N01M series is an Outdoor Patch Cord SM G652D NSN boot Flexi LC/UPC - LC/UPC 4.8mm, Duplex 1M, beak-out 0.5M, 2.0mm Single-ended. The L-com FOC01A1024N01M SM G652D NSN boot Flexi LC/UPC - LC/UPC patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOC01A1024N01M multi-purpose outdoor SM G652D NSN boot Flexi LC/UPC - LC/UPC patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67
  • All weather and UV resistant
  • No installation tools required
Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications