L-com

Six-Pack Adapters, SC/PC 6 Fiber Pigtails, 50/125 OM3 10G, 3 Meters, Black

  • Picture of Six-Pack Adapters, SC/PC 6 Fiber Pigtails, 50/125 OM3 10G, 3 Meters, Black
Picture of Six-Pack Adapters, SC/PC 6 Fiber Pigtails, 50/125 OM3 10G, 3 Meters, Black
SKU FSP06-SCM3-BL-3
Available to Ship 32
Quantity Price
1 - 9 $66.39
10 - 24 $63.73
25 - 99 $61.08
100 + Call Us
Price $66.39

All Prices are in US Dollars and do not include duties



The L-com FSP06-SCM3-BL-3 is a loaded fiber optic adapter plate with pigtails constructed with multimode OM3 (50/125µm) fiber. The 6 fiber pigtails are terminated with SC/PC connectors. The six simplex adapters are installed in an adapter plate featuring a black finish. The L-com FSP06-SCM3-BL-3 is compatible with LGX-style racks, panels, and enclosures. The pigtails are 3 meters in length, and feature color-coded jackets, for ease in identification of fibers.

Features
  • LGX-compatible Adapter Plates
  • Black Finished Metal plate
  • Color-coded fibers meet TIA-598-A standards
  • Convenient packaged solution for multiple splice installations

Application
  • Telecom
  • Datacom
  • Patch Panels and cross-connects
  • Fiber Distribution

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.