L-com

Single Pair Ethernet (SPE) Hybrid Bulk Cable, 26AWG Stranded Data Pair and 2x18AWG Power, Double Shielded, SF/TP, TPU Green, 10 Meter

  • Picture of Single Pair Ethernet (SPE) Hybrid Bulk Cable, 26AWG Stranded Data Pair and 2x18AWG Power, Double Shielded, SF/TP, TPU Green, 10 Meter
Picture of Single Pair Ethernet (SPE) Hybrid Bulk Cable, 26AWG Stranded Data Pair and 2x18AWG Power, Double Shielded, SF/TP, TPU Green, 10 Meter
SKU TSPEH02-10M
Available to Ship 93
Quantity Price
1 - 9 $151.99
10 - 24 $145.91
25 - 99 $139.83
100 + Call Us
Price $151.99

All Prices are in US Dollars and do not include duties



The TSPEH02-10M from L-com is a high-performance single-pair Ethernet hybrid data and power bulk cable that is an ideal solution for industrial Ethernet applications. This Ethernet bulk cable is designed to combine both power and data transmission capabilities into a single cable, making it perfect for use in harsh industrial environments. Our SPE cable can simplify your network topography by moving non-IP buses to IP-based Ethernet, so you no longer have to convert legacy connections like Profibus to Ethernet. This Ethernet cord is constructed with a high-quality thermoplastic polyurethane (TPU) jacket.

L-com’s TSPEH02-10M single-pair Ethernet hybrid bulk cable is built with a 26 AWG stranded data pair and 2 x 18 AWG power conductors. The 26 AWG stranded data conductors can be connectorized in various ways or punched down or terminated directly into your SPE device. Separate 18 AWG power conductors are available with this Ethernet cable for greater power needs than typical Power over Data Line (PoDL) will support. With excellent noise immunity due to its SF/TP double-shielded braid and foil design, our bulk cable ensures that your data transmission remains secure and free from interference.

The TSPEH02-10M unterminated power bulk cable from L-com has a length of 10 meters, which provides plenty of flexibility and reach, allowing you to connect devices that are located some distance apart while keeping within SPE IEEE standards such as IEEE 802.3 ch, 802.3 bp, 802.3 bw, and 802.3 cg. Our Ethernet cord provides reliable data transmission over long distances, ensuring that your Ethernet-enabled devices stay connected and operational. This cable is an excellent choice for industrial automation systems, machine vision applications, sensors, actuators, PLCs, and other Ethernet-based systems because of its space-saving hybrid single-pair design that includes power conductors. The compact size of this bulk cable also makes it suitable for tight spaces and situations where cable management is critical.

L-com has one of the largest in-stock selections of hybrid SPE cable for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal double-shielded hybrid single-pair Ethernet bulk cable for your requirements.


Features
  • Hybrid Single Pair Ethernet (SPE) plus Power bulk cable increment of 10 meters
  • 26AWG solid conductor construction data pair + 2x18AWG power conductors
  • SF/TP double shielded with an overall braid + foil shields around a twisted Pair for max protection from EMI and RFI
  • Unterminated cable is ready to be connectorized or connected directly into your SPE equipment
  • Durable TPU jacket

Application
  • Building automation such as lighting, security, access control and HVAC
  • Industrial automation including sensors, actuators and programmable logic controllers (PLC)
  • Transportation
  • Open ecosystem topography using IP connectivity
  • PoDL (Power over Data Line)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.