L-com

Single Pair Ethernet (SPE) Bulk Cable, 26AWG Stranded, No Filler 3.9mm, Double Shielded, SF/TP, Industrial Outdoor, PUR Green, 50m

  • Picture of Single Pair Ethernet (SPE) Bulk Cable, 26AWG Stranded, No Filler 3.9mm, Double Shielded, SF/TP, Industrial Outdoor, PUR Green, 50m
  • Picture of Single Pair Ethernet (SPE) Bulk Cable, 26AWG Stranded, No Filler 3.9mm, Double Shielded, SF/TP, Industrial Outdoor, PUR Green, 50m
  • Picture of Single Pair Ethernet (SPE) Bulk Cable, 26AWG Stranded, No Filler 3.9mm, Double Shielded, SF/TP, Industrial Outdoor, PUR Green, 50m
  • Picture of Single Pair Ethernet (SPE) Bulk Cable, 26AWG Stranded, No Filler 3.9mm, Double Shielded, SF/TP, Industrial Outdoor, PUR Green, 50m
  • Picture of Single Pair Ethernet (SPE) Bulk Cable, 26AWG Stranded, No Filler 3.9mm, Double Shielded, SF/TP, Industrial Outdoor, PUR Green, 50m
Picture of Single Pair Ethernet (SPE) Bulk Cable, 26AWG Stranded, No Filler 3.9mm, Double Shielded, SF/TP, Industrial Outdoor, PUR Green, 50m
SKU TSPE06-50M
Available to Ship Call us
Quantity Price
1 - 24 $397.99
25 - 49 $378.09
50 - 99 $358.19
100 + Call Us
Price $397.99

All Prices are in US Dollars and do not include duties



L-com's TSPE06-50M is a single pair Ethernet (SPE) bulk cable designed to simplify and improve data transmission in industrial applications by offering a cost-effective and streamlined way to build Ethernet networks over existing cables. The double-shielded SF/TP construction, with an overall tinned copper braid and aluminum foil shields around a twisted pair, offers maximum protection to the cable from EMI and RFI. This round bulk cord has a length of 50 meters and a diameter of 3.9 mm.

Our SPE cable has a green polyurethane (PUR) jacket with an IEC 60332-1 flame rating that ensures excellent durability and resistance to harsh environmental conditions, including UV lights and oils commonly found in industrial environments. This TSPE06-50M bulk cable can withstand temperatures ranging from -40 to 80 degrees C. With a single pair design, this Ethernet cable simplifies installation and saves space, making it an excellent choice for industrial automation systems, including sensors, actuators, and programmable logic controllers (PLCs).

The TSPE06-50M unterminated bulk cable from L-com complies with SPE IEEE standards, including IEEE 802.3 ch, 802.3 bp, 802.3 bw, and 802.3 cg, and comes ready for connectorization or direct connection into your SPE equipment. Our single pair Ethernet cable has a 26 AWG stranded conductor construction without filler, recommended for flexibility and patch cables with a smaller cross-section and less weight than a standard cable. This cable is suitable for open ecosystem topography using IP connectivity, PoDL (Power over Data Line), and building automation such as lighting, security, access control, and HVAC.

L-com has one of the largest in-stock selections of double-shielded Ethernet bulk cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal SPE cable for your requirements.


Features
  • Single Pair Ethernet (SPE) bulk cable increment of 50 meters
  • No filler 26AWG stranded conductor construction, recommended for flexibility and patch cables with a smaller cross-section and less weight than a standard cable
  • SF/TP double shielded with an overall braid + foil shields around a twisted pair for max protection from EMI and RFI
  • Unterminated cable is ready to be connectorized or connected directly into your SPE equipment
  • Durable UV and oil-resistant industrial PUR jacket with IEC 60332-1 flame resistance

Application
  • Building automation such as lighting, security, access control and HVAC
  • Industrial automation including sensors, actuators and programmable logic controllers (PLC)
  • Transportation
  • Open ecosystem topography using IP connectivity
  • PoDL (Power over Data Line)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.